Eaton Moeller series xPole - PXL MCB. PXL, 1-pole, tripping characteristic: C, rated current In: 25 A, rated switching capacity IEC/EN 60898-1:
Product Name |
Eaton Moeller series xPole - PXL MCB
|
Catalog Number |
236689
|
EAN |
4015082366896
|
Product Length/Depth |
80 mm
|
Product Height |
75 mm
|
Product Width |
17.5 mm
|
Product Weight |
0.113 kg
|
Compliances |
RoHS conform
|
Used with |
Miniature circuit breaker
PXL |
Amperage Rating |
25 A
|
Features |
Additional equipment possible
|
Pollution degree |
2
|
Degree of protection |
IP20
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Tripping characteristic |
C
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Built-in depth |
70.5 mm
|
Connectable conductor cross section (multi-wired) - max |
25 mm²
|
Connectable conductor cross section (multi-wired) - min |
1 mm²
|
Connectable conductor cross section (solid-core) - max |
25 mm²
|
Connectable conductor cross section (solid-core) - min |
1 mm²
|
Current limiting class |
3
|
Frequency rating - max |
60 Hz
|
Frequency rating - min |
50 Hz
|
Heat dissipation capacity |
0 W
|
Heat dissipation per pole, current-dependent |
0 W
|
Width in number of modular spacings |
1
|
Voltage type |
DC
|
Overvoltage category |
III
|
Number of poles |
Single-pole
|
Release characteristic |
C
|
Type |
|
Special features |
Maximum operating temperature is 75 °C: Starting at 55 °C a 1 °C results in a 0.5% linear reduction of current carrying capacity
|
Application |
|
Number of poles (protected) |
1
|
Number of poles (total) |
1
|
Rated insulation voltage (Ui) |
440 V
|
Rated operational current for specified heat dissipation (In) |
25 A
|
Rated operational voltage (Ue) - max |
48 V
|
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V |
0 kA
|
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V |
0 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
10 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
10 kA
|
Rated switching capacity (IEC/EN 60947-2) |
10 kA
|
Static heat dissipation, non-current-dependent |
0 W
|
Power loss |
3 W
|