Photo is representative
Download
Eaton Distribution parts. Ring-type transformer, 130mm
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
236982
|
| EAN |
4015082369828
|
| Product Length/Depth |
185 mm
|
| Product Height |
84 mm
|
| Product Width |
208 mm
|
| Product Weight |
1.084 kg
|
| Compliances |
RoHS conform
|
| Accessory/spare part type |
Converter
|