Photo is representative
Download
Air fuse-link, medium voltage, 25 A, AC 22 kV, 51 x 565 mm, back-up, BS, with striker
Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
Catalog Number |
24ADIHA25
|
EAN |
5027590468770
|
Product Length/Depth |
565 mm
|
Product Height |
50.8 mm
|
Product Width |
50.8 mm
|
Product Weight |
3100 g
|
Compliances |
BS 2692-1
|
Amperage Rating |
25 A
|
Voltage rating |
24 kV
|
Voltage type |
AC
|
Breaking capacity |
12 kA
|
Performance Cat According To IEC 60282-1 |
Back-up
|
Rated frequency - min |
50 Hz
|
Class |
Class back-up
|
Pre arc (I2T) |
3.1 x 102
|
Resistance |
82.7 ohms
|
Application |
|
Fuse indicator |
With Striker
|
Fuse size |
50.8 x 565 mm
|
Standard |
British Standard
|
Mounting method |
Clip-in
|
Used with |
A3354710 Fuse clip
|
Support from Eaton
Commercial support
Phone: 0800-00-32866