Eaton Bussmann series medium voltage BS air fuse, 10 A, AC 22 kV, 51 x 565 mm, fullrange, BS, with striker
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
24FDIHA10
|
| EAN |
5027590468893
|
| Product Length/Depth |
565 mm
|
| Product Height |
50.8 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
2573 g
|
| Compliances |
BS 2692-1
|
| Certifications |
KEMA Certified
|
| Amperage Rating |
10 A
|
| Voltage rating |
24 kV
|
| Voltage type |
AC
|
| Breaking capacity |
35.5 kA
|
| Performance Cat According To IEC 60282-1 |
Full-range
|
| Rated frequency - min |
50 Hz
|
| Class |
Class full-range
|
| Pre arc (I2T) |
2.7 x 102
|
| Resistance |
205 ohms
|
| Application |
|
| Fuse size |
50.8 x 565 mm
|
| Standard |
British Standard
|
| Mounting method |
Clip-in
|
| Used with |
A3354710 Fuse clip
|
Support from Eaton
Commercial support
Phone: 0800-00-32866