Fuse-link, medium voltage, 16 A, AC 22 kV, 51 x 565 mm, full-range, BS, with striker
| Product Name |
Eaton Bussmann series medium voltage BS air fuse
|
| Catalog Number |
24FDIHA16
|
| EAN |
5027590468909
|
| Product Length/Depth |
590 mm
|
| Product Height |
50.8 mm
|
| Product Width |
50.8 mm
|
| Product Weight |
2731.667 g
|
| Certifications |
BS 2692-1
|
| Amperage Rating |
16 A
|
| Voltage rating |
24 kV
|
| Voltage type |
AC
|
| Breaking capacity |
35.5 kA
|
| Performance Cat According To IEC 60282-1 |
Full-range
|
| Rated frequency - min |
50 Hz
|
| Class |
Class full-range
|
| Pre arc (I2T) |
1.1 x 103
|
| Resistance |
103 ohms
|
| Application |
|
| Fuse size |
50.8 x 565 mm
|
| Standard |
British Standard
|
| Mounting method |
Clip-in
|
| Used with |
A3354710 Fuse clip
|
Support from Eaton
Commercial support
Phone: 0800-00-32866