Download document () of 20

24TDMEJ50

Fuse-link, medium voltage, 50 A, AC 24 kV, 2", 51 x 442 mm, back-up, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
24TDMEJ50
UPC
051712186353
EAN
5027590245876
Product Length/Depth
442 mm
Product Height
54 mm
Product Width
51 mm
Product Weight
2256 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
IEC Rated

Product specifications

Used with
270303 Fuse clip
A3354710 Fuse clip
Amperage Rating
50 A
Fuse indicator
With Striker
Fuse size
51 x 442 mm
Breaking capacity
50 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Pre arc (I2T)
2.8 x 1000
Resistance
27 Ohms
Watt losses
98 W
Fuse diameter
51 mm
Color
Brown
Interrupt rating
50 kAIC
Construction size
51 x 442 mm
Mounting method
Clip-in
Packaging type
Standard
Quantity
1
Voltage rating
24 kV
Type
Fuse
Special features
Back-up, Transformer protection, Indoor or outdoor use
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TDMEJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.