Eaton Bussmann series medium voltage DIN fuse, 100 A, AC 24 kV, 3", 76 x 442 mm, backup, DIN, with striker
| Product Name |
Eaton Bussmann series medium voltage DIN fuse
|
| Catalog Number |
24TFMEJ100
|
| UPC |
051712186384
|
| EAN |
5027590261135
|
| Product Length/Depth |
442 mm
|
| Product Height |
80 mm
|
| Product Width |
76 mm
|
| Product Weight |
5100 g
|
| Compliances |
DIN 43625
VDE 0670-4 IEC 60282-1 |
| Certifications |
UL
VDE |
| Used with |
270303 Fuse clip
A3354730 Fuse clip |
| Amperage Rating |
100 A
|
| Fuse indicator |
With Striker
|
| Fuse size |
76 x 442 mm
|
| Breaking capacity |
63 kA
|
| Installation technique |
Air
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Product application |
Primary side transformer protection
|
| Rated frequency - max |
50 Hz
|
| Rated frequency - min |
50 Hz
|
| Release characteristic |
Other
|
| Standard |
DIN
|
| Utilization category |
Other
|
| Voltage type |
AC
|
| With striker |
Yes
|
| Class |
Class back-up
|
| Barrels |
1
|
| Construction type |
Bolt-on
|
| Pre arc (I2T) |
2.8 x 10000
|
| Resistance |
18 Ohms
|
| Watt losses |
400 W
|
| Fuse diameter |
76 mm
|
| Color |
Brown
|
| Interrupt rating |
63 kAIC
|
| Construction size |
76 x 442 mm
|
| Mounting method |
Clip-in
|
| Packaging type |
Standard
|
| Quantity |
1
|
| Voltage rating |
24 kV
|
| Type |
Fuse
|
| Special features |
Back-up, Transformer protection, Indoor or outdoor use
|
| Application |
|
| Fuse type |
TFMEJ
|