Download document () of 20
To be discontinued

257901

Eaton XIOC Analog input card for XC100/200, 24 V DC, 4AI(Pt100/1000)

General specifications

Product Name
Eaton XIOC Accessory Input card
Catalog Number
257901
EAN
4015082579012
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.135 kg
Certifications
CSA-C22.2 No. 0-M
EN 50178
UL
CSA
CSA Class No.: 2252-01
CSA File No.: 012528
CE
CSA-C22.2 No. 142-M
IEC/EN 61131-2
UL File No.: E135462
UL Category Control No.: NRAQ
UL508
Catalog Notes
In these cases, the resistance value is 7FFFhex

Product specifications

Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Type
Analog module
Features
Analog outputs configurable
Input, resistance thermometer
Analog inputs configurable
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw-/spring clamp connection
Pollution degree
2
Accuracy
3 %, -50 to 400 °C (Pt100)
0.5 %, -20 to 40 °C (Pt100)
6 %, -50 to 400 °C (Pt100)
Number of channels
4, Input
Resolution
15 Bit (signed, digital)
Terminals
  • Optionally, screw terminals or spring-loaded terminals for digital/analog modules
  • Plug-in terminal block
Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Power supply
24 V DC (-15/+20 %), 100 mA
Explosion safety category for dust
None
Operating temperature - max
400 °C
Operating temperature - min
-20 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Resolution of the analog inputs
16 Bit
Resolution of the analog outputs
0 Bit
Static heat dissipation, non-current-dependent Pvs
4.8 W
Input
4 Inputs for temperature monitoring (Pt100/1000)
Explosion safety category for gas
None
Current consumption
200 mA max., internal (5 V DC), Inputs
Overvoltage category
II
Emitted interference
Class A (according to DIN/EN 55011/22)
Potential isolation
Analog inputs: Opto-isolated
Analog outputs: no
Temperature error
≤ -25 °C or ≥ +45 °C = resistance value 7FFFFhex, Error detection -20 °C to 40 °C, Inputs
≤ -60 °C or ≥ +410 °C = resistance value 7FFFFhex, Error detection -50 °C to 400 °C, Inputs
Power loss
Max. 4.8 W
Number of inputs (analog)
4
Protection class
1
Connection type
Screened cable
Impact resistance
500 g/⌀ 50 mm ±25 g
Residual ripple
≤ 5 %
Resistance
Pt100 - IEC 751, Pt1000 (Platinum temperature resistance)
Max 0.4 kΩ (4 channels, impedance)
Rated operational voltage
24 (12) V DC
Degree of protection
IP20
Vibration resistance
57 - 150 Hz ± 1.0 mm
10 - 57 Hz, ± 0.075 mm
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Functions
Linearization
Voltage dips
10 ms
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of outputs (analog)
0

Export product specification