Download document () of 20
To be discontinued

257906

Eaton XIOC Counter module for XC100/200, 24 V DC, 1x100kHz, 2DO(T)

General specifications

Product Name
Eaton XIOC Counter module
Catalog Number
257906
EAN
4015082579067
Product Length/Depth
100 mm
Product Height
95 mm
Product Width
30 mm
Product Weight
0.155 kg
Certifications
UL
CE
UL Category Control No.: NRAQ
CSA File No.: 012528
IEC/EN 61131-2
EN 50178
UL File No.: E135462
CSA-C22.2 No. 142-M
UL508
CSA Class No.: 2252-01
CSA-C22.2 No. 0-M
CSA

Product specifications

Used with
XC100/200 (expandable with up to 15 XI/OC modules)
Type
Counter module
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Connection
30-pole plug: XIOC-TERM30-CNT4, Connection of external input (max. 30 m cable length), Inputs
Screened, twisted pair cable, Inputs
30 pole connector required for counter module
Screened, twisted pair cable, Output termination
Of external output: 30-pole plug XIOC-TERM30-CNT4
Admissible range
20.4 – 28.8 V (11.8 – 14.4 V), Power supply
Explosion safety category for dust
None
Input
1 Input (up to 100 kHz, 24 V DC, 5 V DC)
1 Analog input
Explosion safety category for gas
None
Number of channels
2, Output
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Leakage current
0.5 A
Number of functions
1
Output
Transistor (open collector)
2 Digital Transistor Outputs
Overvoltage category
II
Emitted interference
Class A (according to DIN/EN 55011/22)
Load current
Min. 1 mA
Max. 20 mA (Ie)
Counter limits
0 - 4294967295 (32 bit)
Protection class
1
Current consumption
200 mA, Outputs
200 mA (Ie), internal current consumption, Inputs
Pulse characteristics
On ≥ 4 µs (minimum pulse width)
Degree of protection
IP20
Delay time
1 ms, Outputs, Delay time from 0 to 1, Debounce OFF
1 ms, Outputs, Delay time from 1 to 0, Debounce OFF
Impact resistance
500 g/⌀ 50 mm ±25 g
Residual ripple
≤ 5 %
Rated operational current (Ie)
10 A
Rated control voltage (Uc)
-5 - 8 V DC
Suitable for
Counting
Incremental data detection
Functions
Single-axis controller possible
Single-axis positioning possible
Vibration resistance
10 - 57 Hz, ± 0.075 mm
57 - 150 Hz ± 1.0 mm
Input current
4 mA (high signal)
Input B1-C: max. 35 A
Shock resistance
15 g, Mechanical, Shock duration 11 ms
Input voltage
± 5 V DC (differential)
12 - 24 V DC
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
1.2 W
Supply voltage at DC - max
5 VDC
Supply voltage at DC - min
2 VDC
Voltage drop (Ud)
1.5 V
Terminals
Optionally, screw terminals or spring-loaded terminals for digital/analog modules
Potential isolation
Opto-isolated (Inputs)
Outputs: Opto-isolated
Power loss
1.2 W
Voltage dips
10 ms
Rated frequency
100 (25 with four-fold resolution)
Rated operational voltage
24 (12) V DC

Export product specification