Download document () of 20

25GN02

Gauge piece, LV, 25 A, AC 400 V, D02, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 screw cap guage piece
Catalog Number
25GN02
EAN
5027590470179
Product Length/Depth
11 mm
Product Height
17 mm
Product Width
17 mm
Product Weight
0.76 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Electrical data

Amperage Rating
25 A

Product specification

Application
E18

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866