Knowledge Search
Download document () of 20
We make what matters work*

25KB75

Expulsion fuse-link, medium voltage, 75 A, AC 25 kV, 660 mm, ANSI, K fast, style B termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
25KB75
EAN
5027590470360
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
116.1 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
75 A
Voltage rating
25 kV
Voltage type
AC
Current characteristic type
Type K - Complies with ANSI C 37-42 requirements for fast acting K Characteristics
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz

Product specification

Application
Primary side transformer protection, feeder protection, capacitor bank protection
Standard
ANSI
Type of termination
Fixed buttonhead

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866