Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Screw connection, 3p, standard, size 3
Product Name |
Eaton Moeller series NZM connection type
|
Catalog Number |
260039
|
EAN |
4015082600396
|
Product Length/Depth |
120.5 mm
|
Product Height |
459 mm
|
Product Width |
140 mm
|
Product Weight |
0.14 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Certifications |
CE marking
CSA (Class No. 1437-01) IEC60947 UL (File No. E31593) UL (Category Control Number DIHS) CSA-C22.2 No. 5-09 CSA (File No. 22086) UL listed UL489 CSA certified |
Used with |
NZM3, PN3, N(S)3
|
Amperage Rating |
630 A
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Frame |
NZM3
|
Suitable for |
Copper cable lugs
Three-pole Aluminum cable lug |
Number of poles |
Three-pole
|
Terminal capacity (copper strip) |
10 segments of 32 mm x 1 mm + 5 segments of 32 mm x 1 mm
|
Model |
Other
|
Type |
Accessory
Screw connection
Terminal
|
Terminal capacity (stranded cable) |
16 mm² - 300 mm² (1x)
4 - 350 AWG/kcmil (1x) 16 mm² - 240 mm² (2x) 350 AWG/kcmil (2x) |
Terminal capacity (copper busbar) |
30 mm x 10 mm + 30 mm x 5 mm
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |