Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, lockable, size 3
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
260129
|
EAN |
4015082601294
|
Product Length/Depth |
108 mm
|
Product Height |
124 mm
|
Product Width |
140 mm
|
Product Weight |
0.881 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
UL489
CE marking UL (Category Control Number DIHS) UL listed CSA (File No. 22086) CSA-C22.2 No. 5-09 UL (File No. E140305) CSA (Class No. 1437-01) IEC60947 CSA certified |
Used with |
NZM3(-4), PN3(-4), N(S)3(-4)
|
Features |
Lockable
Standard: black / gray |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Black
|
Fitted with: |
Padlock
|
Frame |
NZM3
|
Activation type |
Rotary handle
|
Suitable for |
Switch disconnector
Power circuit breaker |
Locking facility |
Lockable on the 0 position on the switch using up to 3 padlocks
|
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP20
4X. 12 |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |