Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, lockable, size 3
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
260170
|
EAN |
4015082601706
|
Product Length/Depth |
100 mm
|
Product Height |
230 mm
|
Product Width |
120 mm
|
Product Weight |
1.373 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
UL (Category Control Number DIHS)
CSA-C22.2 No. 5-09 CSA (Class No. 1437-01) CE marking UL listed IEC60947 UL (File No. E140305) CSA (File No. 22086) CSA certified UL489 |
Used with |
NZM3(-4), PN3(-4), N(S)3(-4)
|
Features |
Lockable
Standard: black / gray |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Black
|
Fitted with: |
Padlock
|
Frame |
NZM3
|
Suitable for |
Switch disconnector
Power circuit breaker |
Cover/door type |
Door can be opened in OFF
Door interlock not defeated in the locked OFF and ON positions Door interlock can be modified such that it can be defeated from the outside using a screwdriver Door interlock can be modified in the unlocked ON position |
Lock number |
Single lockable
|
Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks
With door interlock |
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |