Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, lockable on the handle, size 1
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
260172
|
EAN |
4015082601720
|
Product Length/Depth |
75 mm
|
Product Height |
190 mm
|
Product Width |
90 mm
|
Product Weight |
0.638 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
CSA (File No. 22086)
IEC60947 CE marking UL listed CSA-C22.2 No. 5-09 CSA certified UL489 UL (File No. E140305) UL (Category Control Number DIHS) CSA (Class No. 1437-01) |
Used with |
NZM1(-4), PN1(-4), N(S)1(-4)
|
Features |
Lockable
Standard: black / gray |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Black
|
Fitted with: |
Padlock
|
Frame |
NZM1
|
Suitable for |
Switch disconnector
Power circuit breaker |
Cover/door type |
Door interlock not defeated in the locked OFF and ON positions
Door interlock can be modified in the unlocked ON position Door can be opened in OFF Door interlock can be modified such that it can be defeated from the outside using a screwdriver |
Lock number |
Double lockable
|
Locking facility |
Modifiable on handle in I position as well
With door interlock Lockable on the handle on the switch using up to 3 padlocks |
Type |
|
Special features |
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |