Download document () of 20
We make what matters work*

263

Eaton Crouse-Hinds series conduit reducer, Rigid/IMC conduit, End 1: 2" NPT, End 2: 3/4" NPT, Steel

General specifications

Product Name
Eaton Crouse-Hinds series conduit reducer
Catalog Number
263
UPC
784564102638
Product Length/Depth
5.58 in
Product Height
2.09 in
Product Width
3.33 in
Product Weight
0.79 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
End 1 Size
2"
End 1 Type
NPT
End 2 Size
3/4"
End 2 Type
NPT

Export product specification