Eaton Distribution parts. Block busbar 3Ph.+N, for Z-SLS, PLHT D0.-SO/.., PLHT-V (1, 5space units)
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                263110
                                             | 
| EAN | 
                                                4015082631109
                                             | 
| Product Length/Depth | 
                                                429 mm
                                             | 
| Product Height | 
                                                38.4 mm
                                             | 
| Product Width | 
                                                25 mm
                                             | 
| Product Weight | 
                                                0.591 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Features | 
                                                Insulated  Can be cut to size | 
| Electric connection type | 
                                                Pin
                                             | 
| Rated surge voltage | 
                                                4 KV
                                             | 
| Rated uninterrupted current (Iu) | 
                                                110 A
                                             | 
| Suitable for number of devices | 
                                                0
                                             | 
| Number of poles | 
                                                Four-pole
                                             | 
| Color | 
                                                Other
                                             | 
| Rated short-time withstand current (Icw) | 
                                                0 kA
                                             | 
| Cross section | 
                                                35 mm²
                                             | 
| Number of modular spacings | 
                                                16
                                             | 
| Number of phases | 
                                                4
                                             | 
| Pitch dimensions | 
                                                0 mm
                                             | 
| Rated operational voltage (Ue) - max | 
                                                415 V
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                0 kA
                                             | 
| Suitable for | 
                                                4 devices
                                             |