Eaton Fuse switch disconnector, Three-pole + N, 16 A, D01
Product Name |
Eaton Distribution parts
|
Catalog Number |
263159
|
EAN |
4015082631598
|
Product Length/Depth |
89 mm
|
Product Height |
70 mm
|
Product Width |
70 mm
|
Product Weight |
0.35 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60947-3
|
Amperage Rating |
16 A
|
Frame |
Standard front dimension: 45 mm
|
Creepage resistance |
CTI 600
|
Rated operational voltage (Ue) - max |
400 V
|
Rated short-circuit making capacity up to 690 V, 50/60 Hz |
50 kA
|
Rated uninterrupted current (Iu) |
16 A
|
Terminals |
Lift terminals
|
Number of poles |
Three-pole + N
|
Rated impulse withstand voltage (Uimp) |
6 kV
|
Degree of protection |
IP20
|
Rated uninterrupted current (Iu) at max. cross section |
16 A
|
Switching category |
AC 22 B, DC 21 B
|
Ambient operating temperature - max |
60 °C
|
Ambient operating temperature - min |
-25 °C
|
Current heat loss per contact at Ie |
0.64 W
|
Enclosure width |
86 mm
|
Heat dissipation per contact with fuse link at Ie |
2.24 W
|
Construction size |
D01
|
Functions |
Fuse switch-disconnector Z-SLS/D01
|
Overvoltage category |
IV
|
Fuse cartridge |
D01: 2 - 16 A
|
Mounting method |
Quick attachment for top-hat rail IEC/EN 60715
|
Rated operation current (Ie) |
16 A
|
Voltage rating |
400 V
|
Flammability characteristics (UL) |
V0, glow-wire test 960 °C (UL94)
|
Type |
Fuse material
|
Special features |
|
Mounting width |
17.5 mm per pole (1 space unit)
|
Terminal capacity (solid cable) |
1.5 mm² - 25 mm²
|