Download document () of 20

264933

Eaton Distribution parts. Power terminal, long, slightly cranked, with rear cover

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264933
EAN
4015082649333
Product Length/Depth
75.5 mm
Product Height
28.5 mm
Product Width
21 mm
Product Weight
0.088 kg
Compliances
RoHS conform

Product specifications

Width clamp
0 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Round conductor connection
Other
Rated operational current
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.