Photo is representative
Download
Eaton Moeller series xPole - PLS6/M Miniature circuit breaker (MCB), 25 A, 3p, characteristic: OV
Product Name |
Eaton Moeller series xPole - PLS6/M MCB
|
Catalog Number |
264978
|
EAN |
4015082649784
|
Product Length/Depth |
80 mm
|
Product Height |
72 mm
|
Product Width |
52.8 mm
|
Product Weight |
0.36 kg
|
Compliances |
RoHS conform
|
Used with |
PLSM
Miniature circuit breaker |
Amperage Rating |
25 A
|
Features |
Additional equipment possible
|
Pollution degree |
2
|
Degree of protection |
IP20
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Ambient operating temperature - max |
75 °C
|
Ambient operating temperature - min |
-25 °C
|
Built-in depth |
70.5 mm
|
Connectable conductor cross section (multi-wired) - max |
25 mm²
|
Connectable conductor cross section (multi-wired) - min |
1 mm²
|
Connectable conductor cross section (solid-core) - max |
25 mm²
|
Connectable conductor cross section (solid-core) - min |
1 mm²
|
Current limiting class |
3
|
Frequency rating - max |
60 Hz
|
Frequency rating - min |
50 Hz
|
Heat dissipation capacity |
0 W
|
Heat dissipation per pole, current-dependent |
0 W
|
Width in number of modular spacings |
3
|
Voltage type |
AC
|
Overvoltage category |
III
|
Number of poles |
Three-pole
|
Release characteristic |
Other
|
Type |
|
Special features |
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
|
Application |
|
Number of poles (protected) |
3
|
Number of poles (total) |
3
|
Rated insulation voltage (Ui) |
440 V
|
Rated operational current for specified heat dissipation (In) |
25 A
|
Rated operational voltage (Ue) - max |
400 V
|
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V |
10 kA
|
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V |
10 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
0 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
0 kA
|
Static heat dissipation, non-current-dependent |
0 W
|