Eaton Moeller series xComfort - Sensors. Binary input, flush mounting, 2xsignal contact
Product Name |
Eaton Moeller series xComfort input interface
|
Catalog Number |
265627
|
EAN |
4015082656270
|
Product Length/Depth |
52 mm
|
Product Height |
19 mm
|
Product Width |
46 mm
|
Product Weight |
0.065 kg
|
Compliances |
RoHS conform
|
Application |
Interface
|
Features |
Radio frequent bidirectional
|
Bus system operating type |
xComfort
KNX |
Fitted with: |
Bus connection
|
Power supply |
Battery
|
Bus system product type |
Input Output
|
Built-in installation box depth - min |
19 mm
|
Input voltage - max |
0 V
|
Input voltage - min |
0 V
|
Number of inputs |
2
|
Voltage type |
AC
|
Degree of protection |
IP20
|
Mounting method |
Surface mounting
Flush mounting Flush mounted (plaster) |
Width in number of modular spacings |
3
|