Eaton Moeller series NZM - Molded Case Circuit Breaker. Main switch assembly kit, left, frame size 1
| Product Name |
Eaton Moeller series NZM operating element
|
| Catalog Number |
266641
|
| EAN |
4015082666415
|
| Product Length/Depth |
190 mm
|
| Product Height |
100 mm
|
| Product Width |
100 mm
|
| Product Weight |
0.878 kg
|
| Compliances |
IEC
UL/CSA RoHS conform |
| Certifications |
CSA-C22.2 No. 5-09
UL489 UL (Category Control Number DIHS) CE marking IEC60947 CSA (Class No. 1437-01) UL (File No. E140305) CSA (File No. 22086) CSA certified UL listed |
| Used with |
NZM1(-4)
PN1(-4) N(S)1(-4) |
| Features |
Standard: black / gray
Actuation of the switch on the control panel side wall Switch mounting on mounting plate Lockable |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Color |
Black
|
| Fitted with: |
External warning plate/marking plate in German/English
Door coupling rotary handle Extension shaft Black and yellow lightning symbol NZM...-XV4 extension shaft Padlock |
| Frame |
NZM1
|
| Activation type |
Actuation on the left
|
| Suitable for |
Power circuit breaker
Switch disconnector |
| Cover/door type |
Door interlock can also be modified in I position
Door interlock lockable in the 0 position using up to 3 padlocks on the handle |
| Number of poles |
Single-pole
|
| Type |
|
| Special features |
|
| Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |