Eaton Moeller series NZM - Molded Case Circuit Breaker. Control circuit terminal, box terminal
Product Name |
Eaton Moeller series NZM connection type
|
Catalog Number |
266739
|
EAN |
4015082667399
|
Product Length/Depth |
50 mm
|
Product Height |
25 mm
|
Product Width |
30 mm
|
Product Weight |
0.017 kg
|
Compliances |
IEC
UL/CSA RoHS conform |
Certifications |
UL (File No. E140305)
CSA (File No. 22086) UL (Category Control Number DIHS) CE marking CSA (Class No. 1437-01) CSA-C22.2 No. 5-09 UL listed UL489 CSA certified IEC60947 |
Used with |
NZM2(-4), PN2(-4), N(S)2(-4)
NZM3(-4), PN3, N(S)3(-4) NZM1(-4), PN1(-4), N(S)1(-4) |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Frame |
NZM1
|
Suitable for |
Box terminal
|
Core cross section |
2.5 mm²
|
Number of poles |
Single-pole
|
Type |
|
Terminal capacity (stranded cable) |
18 - 14 AWG/kcmil (1x)
0.75 mm² - 1.5 mm² (2x) 18 - 16 AWG/kcmil (2x) 0.75 mm² - 2.5 mm² (1x) |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |