Eaton Moeller series NZM - Molded Case Circuit Breaker. Screw connection, 4p, standard, size 2
| Product Name |
Eaton Moeller series NZM connection type
|
| Catalog Number |
266750
|
| EAN |
4015082667504
|
| Product Length/Depth |
75 mm
|
| Product Height |
25 mm
|
| Product Width |
75 mm
|
| Product Weight |
0.082 kg
|
| Compliances |
IEC
RoHS conform |
| Used with |
NZM2-4, PN2-4, N(S)2-4
|
| Amperage Rating |
300 A (Cu), 250 A (Al)
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Frame |
NZM2
|
| Suitable for |
Four-pole
Aluminum cable lug Copper cable lugs |
| Number of poles |
Four-pole
|
| Terminal capacity (copper strip) |
Min. 2 segments of 16 mm x 0.8 mm
|
| Model |
Other
|
| Type |
Accessory
Screw connection
Terminal
|
| Terminal capacity (stranded cable) |
11 - 3/0 AWG/kcmil (1x)
8 - 1/0 AWG/kcmil (1x) 10 mm² - 50 mm² (2x) 10 mm² - 50 mm² (1x) 4 mm² - 70 mm² (2x) 10 mm² - 185 mm² (1x) 8 - 1/0 AWG/kcmil (2x) 12 AWG/kcmil (2x) |
| Terminal capacity (copper busbar) |
Min. 16 mm x 5 mm
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |