Eaton Moeller series NZM - Molded Case Circuit Breaker. Module plate 2-hole 3p, size 4
| Product Name |
Eaton Moeller series NZM connection type
|
| Catalog Number |
266820
|
| EAN |
4015082668204
|
| Product Length/Depth |
54 mm
|
| Product Height |
10 mm
|
| Product Width |
129 mm
|
| Product Weight |
0.639 kg
|
| Compliances |
UL/CSA
IEC RoHS conform |
| Certifications |
UL489
CE marking UL listed UL (File No. E31593) CSA (File No. 22086) UL (Category Control Number DIHS) IEC60947 CSA certified CSA-C22.2 No. 5-09 CSA (Class No. 1432-01) |
| Used with |
NZM4, N(S)4
|
| Amperage Rating |
≦ 1400 A
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Frame |
NZM4
|
| Suitable for |
Copper cable lugs
Three-pole |
| Number of poles |
Three-pole
|
| Terminal capacity (copper strip) |
10 segments of 50 mm x 1 mm (2x)
|
| Terminal capacity (flexible cable) |
35 mm² - 185 mm² (4x)
Max. 350 AWG/kcmil (2x) 2 - 350 AWG/kcmil (4x) 95 mm² - 185 mm² (2x) |
| Type |
Accessory
Module plate
Terminal
|
| Special features |
Two holes
|
| Terminal capacity (copper busbar) |
50 mm x 10 mm (2x)
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |