Download document () of 20

269543

Eaton DX Motor choke, three-phase, 750 V + 0% (0 - 400 Hz), V AC, 35 A, 1 mH

General specifications

Product Name
Eaton DX Motor choke
Catalog Number
269543
EAN
4015082695439
Product Length/Depth
265 mm
Product Height
265 mm
Product Width
270 mm
Product Weight
7.3 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14
IEC 61800-5
EN 61800-3
UL 508C
VDE
IEC/EN61800-3
UL Category Control No.: XPTQ2, XPTQ8
IEC/EN 61558-2-20-2000
UL report applies to both US and Canada
CE
CSA
CSA-C22.2 No. 14
UL
UL File No.: E167225
Certified by UL for use in Canada
VDE 0570 Part 2-20/2001-04
IEC/EN61800-5

Product specifications

Used with
DG1
DA1
DC1
DM1
Product Category
Accessories
Suitable as
Ripple filter choke
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PE stud
Terminations
Frequency rating
50-60 Hz
Altitude
Max. 1000 m
Max. 5000 m with current reduction
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Rated current (Ith) at rated voltage DC - max
35 A
Rated frequency - max
400 Hz
Rated frequency - min
0 Hz
Rated inductance
1 mH
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
75 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of phases
3
Mounting position
Suspended horizontally
Standing vertically
Free surrounding areas > 50 mm
Duty factor
100 %
Degree of protection
IP20
NEMA Other
Terminal capacity
20 - 10 AWG
4 mm²
Relative short-circuit voltage
0 %
Insulation class
B
Rated operational voltage (Ue) - max
750 V
Rated operational current (Ie) - max
35 A
Rated operational current (Ie) - min
35 A
Resonance frequency
0 Hz
Number of poles
Three-pole
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)
Rated operational current for specified heat dissipation (In)
35 A
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 V
Vibration resistance
0 - 150 Hz, 1 g
10 - 55 Hz, 0.35 mm
Permissible connection voltage
Max. 550 V AC (0 - 400 Hz)
Power loss
116 W (12 kHz)
114 W (5 kHz)
75 W (3 kHz)
Shock resistance
3 shocks
Shock duration: 11 ms
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
0 kHz
Tightening torque
0.8 Nm, Screw terminals

Export product specification