Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Door coupling rotary handle, red-yellow, max 60mm shaft, size 2
Product Name |
Eaton Moeller series NZM operating element
|
Catalog Number |
271513
|
EAN |
4015082715137
|
Product Length/Depth |
100 mm
|
Product Height |
190 mm
|
Product Width |
110 mm
|
Product Weight |
0.776 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Certifications |
UL489
UL (File No. E140305) UL listed CSA (Class No. 1437-01) CSA certified CSA-C22.2 No. 5-09 CSA (File No. 22086) CE marking IEC60947 UL (Category Control Number DIHS) |
Used with |
NZM2(-4), PN2(-4), N(S)2(-4)
|
Features |
Lockable
Red-yellow for emergency switching off |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Color |
Red
|
Fitted with: |
Padlock
|
Frame |
NZM2
|
Suitable for |
Power circuit breaker
Switch disconnector Emergency stop |
Cover/door type |
Door interlock can be modified such that it can be defeated from the outside using a screwdriver
Door can be opened in OFF Door interlock can be modified in the unlocked ON position Door interlock not defeated in the locked OFF position. |
Lock number |
Double lockable
|
Locking facility |
With door interlock
Lockable on the handle on the switch using up to 3 padlocks |
Type |
Accessory
Door coupling rotary handle
|
Special features |
Complete including rotary drive and coupling parts
Extension shaft additionally required.
For maximum shaft length 60 mm
Without shaft support
Cannot be combined with NZM...-XDZ additional handle
External warning plate/designation label can be clipped on.
Door coupling rotary handle for operating the switch through a closed control panel door
|
Degree of protection / NEMA enclosure type |
IP66
4X. 12 |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |