Download document () of 20

275201

Eaton xEnergy Basic LV systems Low voltage switchgear. Fastening element insulated, pre-mounted, white, delivery in single parts, pairs

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275201
EAN
4015082752019
Product Length/Depth
140 mm
Product Height
25 mm
Product Width
90 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Traffic white (RAL 9016)
White
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Mounting kit
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification