Download document () of 20

275422

Eaton xEnergy Basic LV systems Low voltage switchgear. Lock kit with plastic key

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275422
EAN
4015082754228
Product Length/Depth
120 mm
Product Height
40 mm
Product Width
140 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Handle type
Key
Closure type
Double bit
Housing material
Plastic
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.