Download document () of 20

276291

Eaton xPole - Z-PU Pushbutton, 250 V, 16A, 1 N/O, 1HP

General specifications

Product Name
Eaton xPole - Z-PU pushbutton
Catalog Number
276291
EAN
4015082762919
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Used with
Enclosure 1000 x 600 mm
Actuator color
Green
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1
Voltage type
AC
Lamp type
LED
Degree of protection
IP40
Switching current
16 A
Switching voltage
250 V
Width in number of modular spacings
1

Export product specification