Eaton Moeller® series DILM RC suppressor circuit, 24 - 48 AC V, For use with: DILM17 - DILM32, DILK12 - DILK25, DILL…, DILMP32 - DILMP45
| Product Name |
Eaton Moeller® series DILM RC suppressor circuit
|
| Catalog Number |
281202
|
| EAN |
4015082812027
|
| Product Length/Depth |
43 mm
|
| Product Height |
25 mm
|
| Product Width |
9 mm
|
| Product Weight |
0.006 kg
|
| Certifications |
CSA Class No.: 3211-07
UL 508 CE IEC/EN 60947-4-1 UL Category Control No.: NKCR2, NKCR8 UL Recognized CSA File No.: 256465 UL File No.: E29184 CSA CSA-C22.2 No. 14-05 |
| Catalog Notes |
With DC operated contactors and with DILM115 and DILM150 the suppressor is integrated.
|
| Functions |
RC-element
|
| Product category |
Accessories
|
| Used with |
DILL… and DILM32-XSPR48
|
| Voltage type |
AC
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
60 °C
|
| Rated control supply voltage (Us) at AC, 50 Hz - min |
24 V
|
| Rated control supply voltage (Us) at AC, 50 Hz - max |
48 V
|
| Rated control supply voltage (Us) at AC, 60 Hz - min |
24 V
|
| Rated control supply voltage (Us) at AC, 60 Hz - max |
48 V
|
| Rated control supply voltage (Us) at DC - min |
0 V
|
| Rated control supply voltage (Us) at DC - max |
0 V
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|