Photo is representative
Download
Eaton Moeller series NZM - Molded Case Circuit Breaker. Interlock, mechanical, size 4
Product Name |
Eaton Moeller series NZM mounting accessory
|
Catalog Number |
281584
|
EAN |
4015082815844
|
Product Length/Depth |
140 mm
|
Product Height |
55 mm
|
Product Width |
125 mm
|
Product Weight |
0.597 kg
|
Compliances |
UL/CSA
IEC RoHS conform |
Certifications |
UL489
UL (File No. E140305) CSA (File No. 22086) CSA certified UL (Category Control Number DIHS) CE marking UL listed CSA (Class No. 1437-01) IEC60947 CSA-C22.2 No. 5-09 |
Used with |
N4
NZM4 NZM4-NA N4-4 NS4 NZM4-4 N(S)4(-4) NZM4(-4) |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Frame |
NZM4
|
Accessory/spare part type |
Other
|
Type |
Accessory. Mechanical interlock
|
Special features |
Allows interlocking of 2, 3 or 4 switches, including different construction sized switches, with NZM-XBZ... bowden cables.
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |