Download document () of 20

281632

Eaton Moeller® series CI Insulated enclosure, IP65_x, +emergency switching off mushroom push-button, key-actuated, for PKZ01, NA type

General specifications

Product Name
Eaton Moeller® series CI Insulated enclosure
Catalog Number
281632
EAN
4015082816322
Product Length/Depth
177 mm
Product Height
158 mm
Product Width
80 mm
Product Weight
0.267 kg
Certifications
CE
CSA File No.: 165628
UL Category Control No.: NLRV
CSA
IEC/EN 60947-4-1
CSA Class No.: 3211-05
UL 508
CSA-C22.2 No. 14
UL File No.: E36332
UL
Catalog Notes
Not suitable for PKZM0…-PI / PKZM0…-SPI32

Features & Functions

Enclosure material
Plastic
Fitted with:
Emergency switching off mushroom push-button
Key-release
Thread and adapter for 1/2-inch screw connection
PE(N) terminal
Knockouts
2 x M25 (cable entry knockout at the bottom)
2 x M25 (cable entry knockout at the top)
2 x M20 (cable entry knockouts at the rear)
Hard mirror with cable entry knockouts (can be cut out)

General

Degree of protection
IP65
NEMA Other
Model
Surface mounting
Product category
Accessories
Suitable for
Emergency stop

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
10 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866