Eaton Moeller series NZM Current transformer for earth-leakage circuit-breaker, inner diameter 105mm
Product Name |
Eaton Moeller series NZM Current transformer
|
Catalog Number |
285602
|
EAN |
4015082856021
|
Product Length/Depth |
190 mm
|
Product Height |
45 mm
|
Product Width |
172 mm
|
Product Weight |
0.402 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC
|
Voltage rating |
690 V AC 50/60 Hz
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Frame |
NZM1/2/3/4
|
Mounting Method |
Incl. fixing clip for DIN-rail mounting
|
Transformer opening diameter |
105 mm
|
Power on-delay time - max |
0 ms
|
Power on-delay time - min |
0 ms
|
Rated control supply voltage (Us) at AC, 50 Hz - max |
0 V
|
Rated control supply voltage (Us) at AC, 50 Hz - min |
0 V
|
Rated control supply voltage (Us) at AC, 60 Hz - max |
0 V
|
Rated control supply voltage (Us) at AC, 60 Hz - min |
0 V
|
Rated control supply voltage (Us) at DC - max |
0 V
|
Voltage rating of relay contact |
690 V (50/60 Hz)
|
Type |
|
Special features |
|
Rated control supply voltage (Us) at DC - min |
0 V
|
Rated fault current - max |
0 A
|
Rated fault current - min |
0 A
|
Rated operating voltage (Ue) - max |
0 V
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |