Download document () of 20

294891

Eaton xComfort BC LV systems Final Distribution Boards. Back plate, for 2-row enclosure

General specifications

Product Name
Eaton xComfort BC rear wall France
Catalog Number
294891
EAN
4015082948917
Product Length/Depth
350 mm
Product Height
10 mm
Product Width
250 mm
Product Weight
0.22 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Other
Color
White
Modular spacing
13 mm
Number of height units
2
RAL-number
9010
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.