Eaton Bussmann series low voltage D fuse, 500V, 2A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Pink, Ceramic body
| Product Name |
Eaton Bussmann series low voltage D fuse
|
| Catalog Number |
2D16
|
| UPC |
051712833431
|
| EAN |
5027590472432
|
| Product Length/Depth |
50 mm
|
| Product Height |
13.2 mm
|
| Product Width |
13.2 mm
|
| Product Weight |
11 g
|
| Compliances |
GoST-R
CE Marked RoHS Compliant |
| Certifications |
IEC 60269
VDE DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
| Amperage Rating |
2 A
|
| Voltage rating |
500 V
|
| Breaking capacity |
50 kA
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Fuse size |
DI
|
| Fuse type |
D16 - Time delay
|
| Fuse indicator |
Non-indicating
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
E16/DI Fuse base
|
| Accessory/spare part type |
2GD16 Pink screw cap gauge piece
|
Support from Eaton
Commercial support
Phone: 0800-00-32866