Knowledge Search
Download document () of 20
We make what matters work*

2GD27

Gauge piece, LV, 2 A, AC 500 V, D2, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
2GD27
UPC
051712833479
EAN
5027590472586
Product Length/Depth
17 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
25.8 g
Compliances
Contact factory

Electrical data

Amperage Rating
2 A
Voltage rating
500 V

Product specification

Fuse indicator
Non-indicating
Application
E27

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866