Download document () of 20

3/8X1 1/4 FFW YZN

Eaton B-Line series flat washers, 0.08" H x 1.53" L x 1.28" W, Steel, Yellow zinc chromate

General specifications

Product Name
Eaton B-Line series flat washers
Catalog Number
3/8X1 1/4 FFW YZN
UPC
782051274004
Product Length/Depth
1.53 in
Product Height
0.08 in
Product Width
1.28 in
Product Weight
0.02 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Flat fender washers
Finish
Yellow zinc chromate
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.