Knowledge Search
Download document () of 20
We make what matters work*

301034

Eaton Easy-Fit Exchange Filter Element, 04.PI 2205.3VG.HR.E.O, 3 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size:2205

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301034
Product Length/Depth
95 mm
Product Weight
0.202 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
2205
Retention rating
5.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.