Download document () of 20

30LRC750

30AMP 750V d.c. TRACTION FUSE

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
30LRC750
EAN
5027590476119
Product Length/Depth
127 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
2620 g
Certifications
CE

Electrical data

Amperage Rating
30 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
50 kA at 750 Vdc
Class
Class gR
Clearing (I2T)
2250 at 750 Vdc
Pre arc (I2T)
700
Watt losses
4.5 W

Product specification

Fuse type
LRC750
Fuse size
20 x 127 mm

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866