Knowledge Search
Download document () of 20
We make what matters work*

32CML

Neutral link, LV, 32 A, AC 660 V, BS88/A2, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32CML
EAN
5027590476645
Product Length/Depth
86 mm
Product Height
9 mm
Product Width
9 mm
Product Weight
7.5 g
Compliances
CE
RoHS Compliant
Certifications
BS88-2
IEC
CSA

Electrical data

Amperage Rating
32 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866