Knowledge Search
Download document () of 20
We make what matters work*

32LSC

UL 489 Industrial Miniature Circuit Breakers - Supplementary Protector, 15A, 5-10X /n trip, Single-pole, Standard terminals IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap link carrier
Catalog Number
32LSC
EAN
5027590476737
Product Length/Depth
112.4 mm
Product Height
30.26 mm
Product Width
30.7 mm
Product Weight
177.667 g
Compliances
CE
RoHS Compliant
Certifications
BS88

Electrical data

Amperage Rating
32 A
Voltage rating
0 V

Product specification

Application
fuse-holder CM32F

Compatible fuse base and gauge piece

Accessory/spare part type
Other

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866