Knowledge Search
Download document () of 20
We make what matters work*

32LSCC

Safety carrier, low voltage, 32 A, BS, lockable

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32LSCC
UPC
051712518161
EAN
5027590476744
Product Length/Depth
24.5 mm
Product Height
30.6 mm
Product Width
89 mm
Product Weight
26.667 g
Compliances
CE
RoHS Compliant
Certifications
BS88

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866