
Fuse-link, LV, 32 A, AC 500 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
32NHG000BI
|
EAN |
5027590476843
|
Product Length/Depth |
79 mm
|
Product Height |
51 mm
|
Product Width |
21 mm
|
Product Weight |
131 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
32 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Fuse size |
NH000
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
Support from Eaton
Commercial support
Phone: 0800-00-32866