Download document () of 20

355PJ30-7

Eaton Bussmann series low voltage british standard fuse, 355A, AC 415 V, V88/J, 38 x 110 mm, gU, 82mm fixing centres

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
355PJ30-7
EAN
5027590477604
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
219.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC

Electrical data

Amperage Rating
355 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
feeder pillars
Fuse type
PJ30
Connection
Bolt-on

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866