Download document () of 20
We make what matters work*

367

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 3"-1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
367
UPC
784564103673
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
0.05 in
Product Weight
0.14 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
Rigid/IMC
Trade size
3 in-1-1/4 in

Export product specification