Download document () of 20
We make what matters work*

372

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 3-1/2"-2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
372
UPC
784564103727
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
0.05 in
Product Weight
0.25 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
3-1/2 in-2 in

Export product specification