Download document () of 20
We make what matters work*

375

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 4"-2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
375
UPC
784564103758
Product Length/Depth
4.23 in
Product Height
1.01 in
Product Width
1.4 in
Product Weight
0.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Material
Steel
Conduit type
Rigid/IMC
Trade size
4 in-2 in

Export product specification