Knowledge Search
Download document () of 20
We make what matters work*

3.6WDOSJ63

Motor fuse-link, medium voltage, 63 A, AC 3.6 kV, DIN 43625 2", 51 x 192 mm, back-up, DIN, with striker

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDOSJ63
UPC
051712525404
EAN
5027590474689
Product Length/Depth
192 mm
Product Height
51 mm
Product Width
216 mm
Product Weight
1100 g
Compliances
VDE 0670-4
DIN 43625
Certifications
IEC60282-1

Electrical data

Amperage Rating
63 A
Voltage rating
3.6 kV
Voltage type
AC
Breaking capacity
50 A
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up
Resistance
3.68 ohms
Watt losses
21 W

Product specification

Application
Motor protection
Fuse size
51 x 192 mm
Standard
DIN

Compatible fuse clip

Used with
A3354710 Nickel-plated copper fuse clip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866