Photo is representative
Download
Eaton Bussmann series low voltage british standard fuse, 3A, AC 600 V, DC 250 V, HRCI-CA, 14 x 55 mm, CSA
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
3CIF21
|
| UPC |
051712550970
|
| EAN |
5027590478595
|
| Product Length/Depth |
56 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
14.8 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
3 A
|
| Breaking capacity |
200 kA
|
| Frequency rating - max |
50 Hz
|
| Rated switching capacity |
200 kA
|
| Voltage rating |
600 V
|
| Voltage type |
AC/DC
|
| Color |
None
|
| Connection |
Bolt-on
|
| Construction size |
Other
|
| Construction type |
HRCI-CA
|
| Fuse indicator |
None
|
| Fuse shape |
Offset bolted tags
Cylindrical |
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
Other
|